Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ALFA PLASTIC
control
Flashing Safety Device
ALFA PLASTIC
control
Flashing Safety Device
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FS
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Vista previa de la imagen
PREVIEWPERLINE
ORDERNO
auxiliary contact
AUXILIARY_CONTACT
casing
CASING
conformity
CONFORMITY
connection on terminals
CONNECTION_ON_TERMINALS
contact for lamp
CONTACT_FOR_LAMP
contact type
CONTACT_TYPE
dimensions hxwxd
DIMENSIONS_HXWXD
installation position
INSTALLATION_POSITION
max current
MAX_CURRENT
mounting
MOUNTING
operatingstorage temperature
OPERATINGSTORAGE_TEMPERATURE
package dimensions hxwxd
PACKAGE_DIMENSIONS_HXWXD
power on; phase sequence;phase loss
POWER_ON__PHASE_SEQUENCE_PHASE_LOSS
1
2
3
FS
No
Poly-carbonate Yellow
CE
n. 6×4
No
-
34x112x68 (+16)
Variable
-
Adjustable fixing bracket 125 mm interlock
-10 +70 (+14 +158)-20 +80(-4 +176)
46x145x88
Yes
FSL
No
Poly-carbonate Yellow
CE
n. 8×4
Yes
-
34x112x68 (+16)
Variable
-
Adjustable fixing bracket 125 mm interlock
-10 +70 (+14 +158)-20 +80(-4 +176)
46x145x88
FSLA
Yes
Poly-carbonate Yellow
CE
n. 11×4
Yes
Change over
34x112x68 (+16)
Variable
5
Adjustable fixing bracket 125 mm interlock
-10 +70 (+14 +158)-20 +80(-4 +176)
46x145x88
Show compressed display (3 products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
ALFA PLASTIC
- Flashing Safety Device
Número de pedido
FS
Últimos cambios
15.10.2020 12:17:48
Unidad
Palablras clave
Control
PLASTIC
Clasificaciones
CNS
CNSERPBASE Object Properties